LI-USB30-AR0234CS-GMSL2-OWL
$409.00
$409.00
Camera Specification |
---|
LI-AR0234CS-GMSL2-OWL Camera Datasheet |
Features | |
---|---|
ON Semiconductor CMOS Image Sensor AR0234CS | |
Color Sensor | |
GMSL2 Serializer | |
GMSL2 Serial Coax Interface with PoC | |
Lens: | FOV H 202.0°± 3° |
Active Pixel: | 1920 (H) x 1200 (V) |
Resolution: | 1920 x 1200 @ 30 fps |
Optical Format: | 1/2.6" |
Pixel Size: | 3.0 x 3.0 μm |
Power Supply Range: | 9 ~ 19 VDC |
Part#: | LI-AR0234CS-GMSL2-OWL |
USB 3.0 EVA Kit Part#: | LI-USB30-AR0234CS-GMSL2-OWL |
USB 3.0 EVA Kit SDK Supported |
---|
Camera Tool Source Code in C# |
Capture & Display |
Register Access Function |
Application |
---|
Bar Code Scanner |
Gesture Recognition |
3D Scanning |
Positional Tracking |
Iris Scanning |
Augmented Reality |
Virtual Reality |
Biometrics |
Machine Vision |
AR0234CS GMSL2 OWL USB 3.0 Serial Camera Kit | |
---|---|
Kit Part#: | LI-USB30-AR0234CS-GMSL2-OWL |
Kit Includes: | 1. Serial Camera: LI-AR0234CS-GMSL2-OWL x 1 |
2. DeSer Board: LI-USB30-DESER-GMSL2 x 1 | |
3. 3-Meter Fakra Cable x 1 |
|
4. 12 VDC Power Supply x 1 | |
5. USB 3.0 Cable x 1 |