LI-USB30-AR0233-NVP2650-GMSL2-060H

$639.00

 

Description

Camera Specification
AR0233-NVP2650 GMSL2 Fakra Box Camera Datasheet
Default Version:
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Features 
ON SEMI 2.6MP CMOS Image Sensor AR0233AT
Nextchip NVP2650
Support HDR (High Dynamic Range)
GMSL2 Serializer
Lens: FOV H 60°
GMSL2 Serial Coax Interface with PoC
IP Rating
IP67
Resolution: 1920 (H) x 1080 (V) (based on ISP binary)
Optical Format: 1/2.5"
Pixel Size: 3.0 x 3.0 μm
Power: PoC +9 ~ 19 VDC power source
Compact Size: 30 x 30 x 37.8 mm
Part#: LI-AR0233-NVP2650-GMSL2-xxxH (FOVH 60)
USB 3.0 EVA Kit Part#: LI-USB30-AR0233-GW5200-GMSL2-xxxH

USB 3.0 EVA Kit SDK Supported
Source Code in C#
Capture & Display

Application
Automotive ADAS
1080p Video Applications
ADAS + Viewing Fusion

AR0233-NVP2650 USB 3.0 Serial Camera Kit 
Kit Part#: LI-USB30-AR0233-NVP2650-GMSL2-xxxH
Power over Cable: 9 ~ 19 VDC
Kits Include:1. Serial Camera: LI-AR0233-NVP2650-GMSL2-xxxH
2. USB3.0 DeSer Tester: LI-USB30-DESER-GMSL2
3. Fakra Coax cable
4. USB 3.0 cable
5. 12 VDC power supply

You may also like…