Camera Specification |
---|
AR0233-NVP2650 GMSL2 Fakra Box Camera Datasheet |
Default Version: |
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Features | |
---|---|
ON SEMI 2.6MP CMOS Image Sensor AR0233AT | |
Nextchip NVP2650 | |
Support HDR (High Dynamic Range) | |
GMSL2 Serializer | |
Lens: FOV H 60° | |
GMSL2 Serial Coax Interface with PoC | |
IP Rating | IP67 |
Resolution: | 1920 (H) x 1080 (V) (based on ISP binary) |
Optical Format: | 1/2.5" |
Pixel Size: | 3.0 x 3.0 μm |
Power: | PoC +9 ~ 19 VDC power source |
Compact Size: | 30 x 30 x 37.8 mm |
Part#: | LI-AR0233-NVP2650-GMSL2-xxxH (FOVH 60) |
USB 3.0 EVA Kit Part#: | LI-USB30-AR0233-GW5200-GMSL2-xxxH |
Application |
---|
Automotive ADAS |
1080p Video Applications |
ADAS + Viewing Fusion |