Camera Specification:
LI-AR0233-GW5400-GMSL2-060H
LI-AR0233-GW5200-GMSL2 1080p HDR GMSL2 Serial Camera
$579.00
For high volume order, please email [email protected]
LI-AR0233-GW5200-GMSL2 1080p HDR GMSL2 Serial Camera
$579.00
For high volume order, please email [email protected]
ON SEMI 2.6MP CMOS Image Sensor AR0233AT | |
GeoSemi GW5400 ISP | |
Supports HDR (High Dynamic Range) | |
Coax Serial real time streaming | |
GMSL2 Serializer | |
Lens: FOV H 60° / 120° | |
GMSL2 Serial Coax Interface with PoC | |
IP rating: | IP69K |
Resolution: | 1920 (H) x 1080 (V) (Based on ISP binary) |
Optical format: | 1/2.5″ |
Pixel size: | 3.0 x 3.0 μm |
Power: | PoC +9 ~ 19 VDC power source |
Part#: | LI-AR0233-GW5400-GMSL2-xxxH (060H, 120H) |
USB 3.0 EVA Kit Part#: | LI-USB30-AR0233-GW5400-GMSL2-xxxH (060H, 120H) |
If you need to download the driver, please contact:[email protected]
Automotive ADAS
1080p video applications
ADAS + Viewing Fusion
Default Version: |
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact [email protected] before you place an order. You may also specify this in your notes section during your checkout process. |
Source Code in C#
Capture & Display
ISP Rom Update
This camera has been tested on the below platforms