$609.00
Camera Specification |
---|
LI-AR0233-GMSL2 Fakra Box Camera Datasheet |
Default Version: |
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Features | |
---|---|
ON SEMI 2.6MP CMOS Image Sensor AR0233AT | |
Output RAW data | |
Support HDR + LFM | |
Support 9V ~ 19V Power | |
GMSL2 Serializer | |
Active pixels: | 2048 (H) x 1280 (V) |
HFOV | 30˚ |
Optical format: | 1/2.5" |
Pixel size: | 3.0 x 3.0 µm |
Part#: | LI-USB30-AR0233-GMSL2-030H |
USB 3.0 EVA Kit SDK Supported |
---|
Source Code in C# |
Capture & Display |
Save file as BMP & RAW format |
Support register access function |
Application |
---|
Automotive ADAS |
Automotive Surround and Rear−View |
ADAS + Viewing Fusion |
LI-AR0233-GMSL2 USB 3.0 Serial Camera Kit | |
---|---|
Kit Part#: | LI-USB30-AR0233-GMSL2-xxxH |
Kits include: | 1. Serial Camera: LI-AR0233-GMSL2-xxxH |
2. DeSer board: LI-GMSL2-USB | |
3. Fakra Coax Cable (3m) | |
4. USB 3.0 cable | |
5. 12 VDC Power supply |