LI-AR0233-GMSL2-130H

$479.00

Product Quantity

LI-AR0233-GMSL2

In stock

1

130H Lens

In stock

1

FAK-SMZSMZ-3M

In stock

1

For high volume order, please email [email protected]

ON SEMI 2.6MP CMOS Image Sensor AR0233AT
Output RAW data
Support HDR + LFM
Support 9V ~ 19V Power
GMSL2 Serializer
Active pixels: 2048 (H) x 1280 (V)
Optical format: 1/2.5″
Pixel size: 3.0 x 3.0 μm
Compact size: 30 (L) x 30 (W) mm
Part#: LI-AR0233-GMSL2-xxxH (030H, 065H and 130H)
USB 3.0 EVA Kit Part#: LI-USB30-AR0233-GMSL2-xxxH (030H, 065H and 130H)

Technical Inquires:

If you need to download the driver, please contact:[email protected]

Automotive ADAS
Automotive Surround and
Rear−View
ADAS + Viewing Fusion

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact [email protected] before you place an order. You may also specify this in your notes section during your checkout process.

Source Code in C#
Capture & Display
Save file as BMP & RAW format
Support register access function

Recommended With