LI-USB30-AR0231-GMSL2-120H
$539.00
Sign Up For Restock Notifications!
Category: LI-AR0231-GMSL2
Description
Camera Specification |
---|
AR0231 GMSL2 Fakra Box Camera Datasheet |
Default Version: |
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Jetson Camera Kit | |
---|---|
LI-JEVA-AR0231-GMSL2 | Click Here |
Features | |
---|---|
OnSemi AR0231 RCCB Sensor | |
Output 12 bit RAW data | |
GMSL2 Serializer | |
Lens: FOV H 60˚ / 120˚ / 200˚ | |
GMSL2 Serial Coax Interface with PoC | |
IP rating: | IP67 (Up to IP69K) |
Active pixels: | 1928 (H) x 1208 (V) |
Frame rate: | 30 fps |
Optical format: | 1/2.7" |
Pixel size: | 3 x 3 μm |
Power: | PoC +9 ~ 19VDC power source |
Compact size: | 30 (L) x 30 (W) mm |
Part#: | LI-AR0231-GMSL2-xxxH (FOVH 60˚ / 120˚ / 200˚) |
USB 3.0 EVA Kit Part#: | LI-USB30-AR0231-GMSL2-xxxH (FOVH 60˚ / 120˚ / 200˚) |
USB 3.0 EVA Kit SDK Supported |
---|
Source Code in C# |
Capture & Display |
Application |
---|
High Performance ADAS |
Automotive Rear View or Backup |
Automotive Surround View |
AR0231 USB 3.0 Serial Camera Kit | |
---|---|
Kit Part#: | LI-USB30-AR0231-GMSL2-xxxH |
Power over Cable: | +12VDC Power Supply |
Transmit 12 meter 30fps video through | |
Automotive Camera | |
Kits include: | 1. Serial Camera: LI-AR0231-GMSL2-xxxH (060H, 120H, 200H) |
2. DeSer board: LI-GMSL2-USB | |
3. 3-Meter Fakra Cable | |
4. USB 3.0 Cable | |
5. 12 VDC Power Supply |