LI-AR0231-GMSL2-CFM-200H-110

$529.00

Product Quantity

LI-AR0231-GMSL2-CFM

In stock

1

200H LENS

In stock

1

FAK-SMZSMZ-3M

In stock

1

For high volume order, please email [email protected]

Compatible with Qualcomm SA8155 platform
ON SEMI 2.3MP AR0231 Sensor
YUV output without compression
Includes AP0200 ISP
GMSL2 Serializer
Powered over GMSL cable
Lens: FOV H 200°
9V – 19V @ < 2W

Maximum resolution: 1920 (H) x 1024 (V)
Frame rate: 28.7 fps
Optical format: 1/2.7″
Pixel size: 3.0 x 3.0 µm
Part#: LI-AR0231-GMSL2-CFM-200H-110
Snapdragon 820 Automotive Platform: Click Here
SA8155P Automotive Development Platform: Click Here

Technical Inquires:

If you need to download the driver, please contact:[email protected]

Automotive ADAS
ADAS + Viewing Fusion
1080p30 video applications
Security and Surveillance

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact [email protected] before you place an order. You may also specify this in your notes section during your checkout process.