Camera Specification:
LI-AR0231-GMSL2-CFM-176H-010
$589.00
Sign Up for Restock Notifications!
For high volume order, please email sales@leopardimaging.com
$589.00
For high volume order, please email sales@leopardimaging.com
| Compatible with Qualcomm SA8155 platform | |
| ON SEMI 2.3MP AR0231 Sensor | |
| YUV output without compression | |
| Includes AP0200 ISP | |
| GMSL2 Serializer | |
| Powered over GMSL cable | |
| Lens: FOV H 57˚ / 176˚ | |
| 9V – 19V @ < 2W | |
| Maximum resolution: | 1920H x 1020V |
| Frame rate: | 28.7fps |
| Optical format: | 1/2.7″ |
| Pixel size: | 3 x 3 um |
| Part#: | LI-AR0231-GMSL2-CFM-xxxH-010 (FOVH 57˚ / 176˚) |
| Snapdragon 820 Automotive Platform: | Click Here |
| SA8155P Automotive Development Platform: | Click Here |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive ADAS
ADAS + Viewing Fusion
1080p30 video applications
Security and Surveillance
| Default Version: |
| The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
| Waterproof Version: |
| If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
This camera is compatible with our USB 3.0 Tester.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | ✔ | N/A | N/A | N/A |
