LI-AR0231-GMSL2-CFM-057H-010
$589.00
Sign Up For Restock Notifications!
Categories: LI-AR0231-GMSL2-CFM, Maxim GMSL2 Cameras
Description
Camera Specification |
---|
AR0231-GMSL2-CFM Fakra Box Camera Datasheet |
Default Version: |
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Features | |
---|---|
Compatible with Qualcomm SA8155 platform | |
ON SEMI 2.3MP AR0231 Sensor | |
YUV output without compression | |
Includes AP0200 ISP | |
GMSL2 Serializer | |
Powered over GMSL cable | |
Lens: FOV H 57 / 176 / 200 | |
9V - 19V @ <2W | |
Maximum resolution: | 1920H x 1020V |
Frame rate: | 28.7fps |
Optical format: | 1/2.7" |
Pixel size: | 3x3um |
Part#: | LI-AR0231-GMSL2-CFM-xxxH-010 (FOVH 57 / 176 / 200) |
Snapdragon 820 Automotive Platform: | Click Here |
SA8155P Automotive Development Platform: | Click Here |
Application |
---|
Automotive ADAS |
ADAS + Viewing Fusion |
Security and Surveillance |



