Camera Specification:
LI-USB30-AR0231-AP0200-GMSL2-060H
LI-AR0231-AP0200-GMSL2 HDR GMSL2 Serial Camera
$509.00
For high volume order, please email [email protected]
LI-AR0231-AP0200-GMSL2 HDR GMSL2 Serial Camera
$509.00
For high volume order, please email [email protected]
ON SEMI AR0231 Sensor | |
ON SEMI AP0200 ISP | |
Support WDR (Wide Dynamic Range) | |
Coax Serial real time streaming | |
GMSL2 Serializer | |
Lens: FOV H 60° / 120° / 200° | |
GMSL2 Serial Coax Interface with PoC | |
IP Rating: | IP67 |
Maximum Resolution: | 1920 (H) x 1020 (V) |
Frame Rate: | 28.7 fps @ 1920 x 1020 |
Optical Format: | 1/2.7″ |
Pixel Size: | 3.0 x 3.0 µm |
Power Supply Range: | 9 ~ 19 VDC |
Part#: | LI-AR0231-AP0200-GMSL2-xxxH (FOVH 60° / 120° / 200°) |
USB 3.0 EVA Kit Part#: | LI-USB30-AR0231-AP0200-GMSL2-xxxH (FOVH 60° / 120° / 200°) |
If you need to download the driver, please contact:[email protected]
Automotive ADAS
ADAS + Viewing Fusion
Default Version: |
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact [email protected] before you place an order. You may also specify this in your notes section during your checkout process. |
Kit Part#: | LI-USB30-AR0231-AP0200-GMSL2-xxxH |
Power over Cable: | +9 ~ 19 VDC |
Transmit 15 meter 30fps video through | |
Automotive Camera | |
Kits include: | 1. Serial Camera: LI-AR0231-AP0200-GMSL2-xxxH |
2. USB3.0 DeSer Tester: LI-GMSL2-USB-BOX | |
3. 3-Meter Fakra Cable | |
4. 12 VDC Power supply | |
5. USB 3.0 Cable |
Camera Tool Source Code in C# |
Capture & Display |
Register Access Function |
ISP Binary Update |
Hardware Trigger Mode |