LI-AR0220-GMSL2-120H
$429.00
Sign Up For Restock Notifications!
Category: LI-AR0220-GMSL2
Description
Camera Specification |
---|
LI-AR0220-GMSL2 Fakra Box Camera Datasheet |
Default Version: |
The default GMSL2 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Features | |
---|---|
ON SEMI AR02201.7M CMOS RCCB Sensor | |
Support 9V ~ 19V Power | |
Waterproof | IP67 ( Up to IP69K) |
Active pixel: | 1820H x 940V |
Optical format: | 1/1.8" |
Pixel size: | 4.2 um x 4.2um |
Compact size: | 30 x 30 x 20.2 mm |
USB 3.0 EVA Kit SDK Supported |
---|
Source Code in C# |
Capture & Display |
Application |
---|
High Performance ADAS |
Automotive Rear View or Backup |
Automotive Surround View |
LI-AR0220-GMSL2 USB 3.0 Serial Camera Kit | |
---|---|
Kit Part#: | LI-AR0220-GMSL2-xxxH |
Power over Cable: | +12VDC Power Supply |
Transmit 12 meter 30fps video through | |
Automotive Camera | |
Kits include: | 1. Serial Camera: LI-AR0220-GMSL2-xxxH |
2. DeSer board: LI-GMSL2-DESER | |
3. USB 3.0 Controller: LI-USB30-CNTL | |
4. Fakra Coax Cable |



