Camera Specification:
LI-AR0220-GMSL2-090H
$429.00
Sign Up for Restock Notifications!
For high volume order, please email [email protected]
$429.00
For high volume order, please email [email protected]
ON SEMI AR0220 1.7M CMOS RCCB Sensor | |
Support 9V ~ 19V Power | |
IP rating: | IP67 (Up to IP69K) |
Active pixels: | 1820 (H) x 940 (V) |
Optical format: | 1/1.8″ |
Pixel size: | 4.2 x 4.2 µm |
Compact size: | 30 (L) x 30 (W) mm |
If you need to download the driver, please contact:[email protected]
High Performance ADAS
Automotive Rear View or Backup
Automotive Surround View
Default Version: |
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact [email protected] before you place an order. You may also specify this in your notes section during your checkout process. |
Source Code in C#
Capture & Display