LI-USB30-AR0144IVEC-GMSL2-055H
$469.00
$469.00
CAUTION: WHEN IN USE, DO NOT STARE AT THE DEVICE OR VIEW DIRECTLY WITHOUT EYE PROTECTION.
Camera Specification |
---|
LI-AR0144IVEC-GMSL2-055H Camera Datasheet |
Features | |
---|---|
ON Semiconductor AR0144 Sensor | |
Output YUV (YUYV) data | |
Monochrome sensor | |
Global shutter | |
GMSL2 MAX9295A serializer | |
940 nm IR coating | |
Resolution: | 1280 (H) x 800 (V) |
Optical Format: | 1/4" |
Pixel Size: | 3.0 x 3.0 μm |
Lens: | FOV H 55.6° |
Weight: | ~ 93 g |
Part#: | LI-AR0144IVEC-GMSL2-055H |
USB 3.0 EVA Kit Part#: | LI-USB30-AR0144IVEC-GMSL2-055H |
USB 3.0 EVA Kit SDK Supported |
---|
Source Code in C# |
Capture & Display |
Support register access function |
Application |
---|
In Cabin Automotive |
- Gesture Recognition |
- Iris Scanning |
- Head Roll |
- Eye Tracking |
- Augmented Reality |
- Machine Vision |
LI-AR0144IVEC-GMSL2-055H USB 3.0 Camera Kit | |
---|---|
Kit Part#: | LI-USB30-AR0144IVEC-GMSL2-055H |
Kits include: | 1. Serial Camera: LI-AR0144IVEC-GMSL2-055H x 1 |
2. DeSer Box: LI-USB30-DESER-GMSL2 x 1 | |
3. Fakra Coax Cable (3m): FAK-SMZSMZ-3M x 1 | |
4. USB 3.0 Cable x 1 | |
5. 12V DC Power Supply x 2 |