LI-OV10640-490-SER 720p WDR YUV GMSL Serial Camera
LI-USB30-OV10640-490-SER
$499.00
Sign Up For Restock Notifications!
Categories: Automotive Cameras, LI-OV10640-490-SER, Maxim GMSL Cameras
Description
Camera Specification |
---|
OV10640-490 GMSL Camera Datasheet |
OV10640-490 GMSL USB 3.0 EVA Kit Setup Guide |
Features | |
---|---|
Omnivision OV10640 1M pixels Sensor | |
Support WDR (Wide Dynamic Range) | |
Tuned YUV data Coax Serial real-time streaming | |
CS / M12 lens mount support (Default: M12 lens) | |
GMSL Serial Coax Interface with PoC | |
Active pixel: | 1280H x 1080V |
Frame rate: | 30fps |
Optical format: | 1/2.56" |
Pixel size: | 4.2x4.2um |
Power: | PoC +5VDC power source |
Compact size: | 26mmx26mm |
Part#: | LI-OV10640-490-SER |
USB 3.0 EVA Kit SDK Supported |
---|
Source Code in C# |
Capture & Display |
Application |
---|
Automotive Camera |
Machine Vision |
Medical Camera |
Video Conference |
Scientific Camera |
OV10640-490 USB 3.0 Serial Camera Kit | |
---|---|
Transmit 15 meter 720p30fps video through | |
Automotive Camera | |
Kit Part#: | LI-USB30-OV10640-490-SER |
Power over Cable: | +5VDC |
Kits include: | |
Serial Camera: | LI-OV10640-490-SER |
DeSer board: | LI-TESTER-NV |
USB 3.0 Controller: | LI-USB30-CNTL |
u.FL Cable |

OV10640-490 Serial Camera

OV10640-490 Serial Camera Back-View

OV10640-490 Serial Camera Side-View

