LI-OV10635-SER 720p WDR Serial Camera
LI-OV10635-SER-057H
$299.00
$299.00
LI-OV10635-SER 720p WDR Serial Camera
Out of stock
Camera Specification |
---|
OV10635 Serial Camera Datasheet |
OV10635 USB 3.0 EVA Kit Setup Guide |
Features | |
---|---|
Omnivision OV10635 1M pixels Sensor | |
Support WDR (Wide Dynamic Range) | |
Tuned YUV data Coax Serial real-time streaming | |
M12 lens mount support | |
Serial Coax Interface with PoC | |
Lens: | FOV H 57° |
Active pixel: | 1280H x 800V |
Frame rate: | 30fps |
Optical format: | 1/2.7" |
Pixel size: | 4.2x4.2um |
Compact size: | 26mmx26mm |
Part#: | LI-OV10635-SER-xxxH (057H or 112H) |
USB 3.0 EVA Kit Part#: | LI-USB30-OV10635-SER -xxxH |
USB 3.0 EVA Kit SDK Supported |
---|
Source Code in C# |
Capture & Display |
Register access function |
Application |
---|
Automotive Camera |
Machine Vision |
Medical Camera |
Video Conference |
Scientific Camera |
OV10635 USB 3.0 Serial Camera Kit | |
---|---|
Kit Part#: | LI-USB30-OV10635-SER-xxxH |
Kits include: | |
LI-OV10635-SER-xxxH x 1 | |
LI-TESTER-NV x 1 | |
LI-USB30-CNTL x 1 | |
u.FL to Fakra adapter cable x 2 | |
FAK-SMZSMZ-3M cable x 1 | |
USB 3.0 Micro-B cable x 1 |