$529.00
Camera Specification |
---|
LI-OV10635-GMSL Data Sheet |
Features | |
---|---|
OmniVision CMOS HDR Sensor OV10635 | |
Tuned YUV data Coax Serial real time streaming | |
Support WDR (Wide Dynamic Range) | |
MAX96705 Serializer | |
Lens: FOV H 112 | |
Active pixels: | 1280H x 800V |
Optical format: | 1/2.7" |
Pixel size: | 4.2 um x 4.2 um |
Power: | Support 4 V ~ 12V Power |
Connector: | FAKRA Z TYPE |