OmniVision CMOS HDR Sensor OV10635
Tuned YUV data Coax Serial real time streaming
Support WDR (Wide Dynamic Range)
MAX96705 Serializer
Lens: FOV H 57˚
| Active pixels: | 1280 (H) x 800 (V) |
| Optical format: | 1/2.7″ |
| Pixel size: | 4.2 x 4.2 μm |
| Focusing Distance | 10 m |
| Power: | Support 4V ~ 12V Power |
| Connector: | FAKRA Z TYPE |
| Part#: | LI-OV10635-GMSL-057H |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive camera
Camera monitoring system
Surround view system
Camera Tool Source Code in C#
Capture & Display
This camera is compatible with our USB 3.0 Tester.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | ✔ | N/A | N/A | N/A |
For detailed driver: Click here

