LI-ISX019-GMSL HDR GMSL Serial Camera
LI-USB30-ISX019-GMSL-116H
$529.00
Description
$529.00
LI-ISX019-GMSL HDR GMSL Serial Camera
Camera Specification |
---|
ISX019 GMSL Fakra Box Camera Datasheet |
Default Version: |
This default GMSL camera lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will be no waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Features | |
---|---|
Sony 4.69mm CMOS SoC Sensor ISX019 | |
Tuned YUV data Coax Serial real time streaming | |
Support HDR (High Dynamic Range) | |
4 V ~ 12V Power | |
MAX96705 Serializer | |
Lens: FOV H 116 | |
GMSL Serial Coax Interface with PoC | |
Waterproof | IP67 (Target: IP69K) |
Active pixel: | 1280H x 960V |
Optical format: | 1/3.8" |
Pixel size: | 2.9 x 2.9um |
Compact size: | 30mmx30mm |
Part#: | LI-USB30-ISX019-GMSL |
USB 3.0 EVA Kit SDK Supported |
---|
Source Code in C# |
Capture & Display |
Application |
---|
Automotive Camera |
Camera monitoring system |
Surround view system |
ISX019-GMSL Camera Kit | |
---|---|
Transmit 15 meter 1280 x 960 video through | |
Automotive Camera | |
Kit Part#: | LI-USB30-ISX019-GMSL |
Power over Cable: | +4V ~ 12V DC |
Kits include: | |
Serial Camera: | LI-ISX019-GMSL |
DeSer board: | LI-MAX9272-DESER |
USB 3.0 Controller: | LI-USB30-CNTL |
Fakra Coax Cable |