Camera Specification:
LI-ISX019-GMSL-116H
LI-ISX019-GMSL HDR GMSL Serial Camera
$399.00
Sign Up for Restock Notifications!
For high volume order, please email sales@leopardimaging.com
LI-ISX019-GMSL HDR GMSL Serial Camera
$399.00
For high volume order, please email sales@leopardimaging.com
Sony 4.69mm CMOS SoC Sensor ISX019
Tuned YUV data Coax Serial real time streaming
Support HDR (High Dynamic Range)
4V ~ 12V Power
MAX96705 Serializer
Lens: FOV H 116˚
GMSL Serial Coax Interface with PoC
| Waterproof | IP67 (Target: IP69K) |
| Active pixel: | 1280H x 960V |
| Optical format: | 1/3.8″ |
| Pixel size: | 2.9 x 2.9 um |
| Compact size: | 30 x 30 mm |
| Part#: | LI-ISX019-GMSL-116H |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive Camera
Camera monitoring system
Surround view system
| Default Version: |
| This default camera lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will be no waterproof feature. |
| Waterproof Version: |
| If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
Transmit 15 meter 1280 x 960 video through
Automotive Camera
| Kit Part#: | LI-USB30-ISX019-GMSL |
| Power over Cable: | +4V ~ 12V DC |
| Kits include: | |
| Serial Camera: | LI-ISX019-GMSL |
| DeSer board: | LI-MAX9272-DESER |
| USB 3.0 Controller: | LI-USB30-CNTL |
| Fakra Coax Cable |
Source Code in C#
Capture & Display
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | ✔ | N/A | N/A | ✔ | N/A | ✔ | N/A | N/A | N/A |
For detailed Jetson driver with Jetpack version list: Click here




