LI-USB30-AR0144-GMSL-080H

$529.00

Description

Camera Specification
LI-AR0144-GMSL Data Sheet

Features
ON SEMI 1.0 MP AR0144 Sensor
Support Global Shutter
MAX96705 Serializer
Output 12 bit Raw data
Lens: FOV H 40 / 80 / 200
Maximum resolution:1280H x 800V
Optical format: 1/4”
Pixel size:3 um x 3 um
Power: Support 4 V ~ 12V Power
Size:30 x 30 x 20.2 mm