$399.00
Camera Specification |
---|
LI-AR0144-GMSL Data Sheet |
Features | |
---|---|
ON SEMI 1.0 MP AR0144 Sensor | |
Support Global Shutter | |
MAX96705 Serializer | |
Output 12 bit Raw data | |
Lens: FOV H 40 / 80 / 200 | |
Maximum resolution: | 1280H x 800V |
Optical format: | 1/4” |
Pixel size: | 3 um x 3 um |
Power: | Support 4 V ~ 12V Power |
Size: | 30 x 30 x 20.2 mm |