$329.00
EYE SAFETY: PASS IEC 60825 STANDARD
Camera Specification |
---|
LI-ST-VG1762-RGBIR-OMS/DMS-T |
Features | |
---|---|
STMicroelectronics HDR RGB-IR Global Shutter Image Sensor VG1762 | |
8-bit / 10-bit / 12-bit / 14-bit / 16-bit RAW data | |
Global shutter | |
940 nm VCSEL included | |
Color / Mono: | RGB-IR |
Dynamic Range: | 96 dB |
Resolution: | 1944 (H) x 1204 (V) |
Optical Format: | 1/2.5" |
Focusing Distance: | 65 cm to cover 43 cm to 130 cm (2 pixels) |
Part#: | LI-ST-VG1762-RGBIR-OMS/DMS-T |
Application |
---|
Autonomous Driving |
Cabin Monitoring |
Driver Monitoring |
IR Application |