$439.00
CAUTION: WHEN IN USE, DO NOT STARE AT THE DEVICE OR VIEW DIRECTLY WITHOUT EYE PROTECTION.
Camera Specification |
---|
LI-ST-VB56G4A-DMS-FPD Camera Datasheet |
Features | |
---|---|
STMicroelectronics 1.5MP Global Shutter Image Sensor VB56G4A | |
10-bit RAW data | |
Monochrome sensor | |
Global shutter | |
TI953 FPD-Link III serializer | |
940 nm IR filter | |
Resolution: | 1124 (H) x 1364 (V) |
Optical Format: | 1/4" |
Pixel Size: | 2.61 x 2.61 μm (BSI) |
Lens: | FOV H 43.32°± 2° |
Focusing Distance: | 67 cm to cover 50 cm to 100 cm (2 pixels) |
VCSEL QTY: | 2 |
Part#: | LI-ST-VB56G4A-DMS-FPD |
USB 3.0 EVA Kit Part#: | LI-USB30-ST-VB56G4A-DMS-FPD |
USB 3.0 EVA Kit SDK Supported |
---|
Camera Tool Source Code in C# |
Capture & Display |
Register Access Function |
Application |
---|
Face Recognition |
Driver Monitoring |
NIR Application |
Autonomous Driving |