$649.00
EYE SAFETY: PASS IEC 60825 – 1:2014 STANDARD
Camera Specification |
---|
LI-OX05B1S-OAX40-VCL-OMS-GM2B-200H Camera Datasheet |
Features | |
---|---|
OmniVision 1/2.5" RGB-IR CMOS 5MP Image Sensor OX05B1S | |
RGB-IR | |
Global shutter | |
GMSL2 Maxim MAX96717 serializer | |
Visible + 940 nm band pass filter | |
Resolution: | 2592 (H) x 1944 (V) (Based on ISP binary) |
Optical Format: | 1/2.5" |
Pixel Size: | 2.2 x 2.2 μm |
Lens: | FOV H 200° |
Focusing Distance: | 50 cm |
Part#: | LI-OX05B1S-OAX40-VCL-OMS-GM2B-200H |
Application |
---|
Autonomous Driving |
Driver Monitoring System |
Occupant Monitoring System |
In-Cabin Monitoring System |