EYE SAFETY: PASS IEC 60825 – 1:2014 STANDARD
OmniVision RGB-IR CMOS 2MP Image Sensor OV2312
10-bit RGB-IR RAW
Global shutter
Maxim MAX96717F serializer
| IR Filter: | Visible + 940 nm |
| Color / Mono: | RGB-IR |
| Resolution: | 1600 (H) x 1300 (V) (active pixels) |
| Optical Format: | 1/2.9″ |
| Pixel Size: | 3.0 x 3.0 μm |
| Lens: | FOV H 177˚ |
| Focusing Distance: | 50 cm |
| Weight: | ~ 183 g |
| Part#: | LI-OV2312-VCSEL-OMS-GMSL2-177H |
| USB 3.0 EVA Kit Part#: | LI-USB30-OV2312-VCSEL-OMS-GMSL2-177H |
If you need to download the driver, please contact:support@leopardimaging.com
In Cabin Automotive
– Gesture Recognition
– Iris Scanning
– Head Roll
– Eye Tracking
– Augmented Reality
– Machine Vision
| Camera Tool Source Code in C# | |
| Capture & Display | |
| Register Access Function |

