LI-OV2311-IR-GMSL2-050H

$398.00

Product Quantity

050H LENS

In stock

1

FAK-SMZSMZ-3M

In stock

1

LI-PS12-01-MOD-M10V

In stock

1

For high volume order, please email [email protected]

OmniVision 2MP CMOS Sensor OV2311
Output YUV (YUYV) data
Monochrome sensor
Global shutter
GMSL2 MAX9295A/B serializer
940 nm IR filter

Active Pixels: 1600 (H) x 1300 (V)
Optical Format: 1/2.9″
Pixel Size: 3.0 x 3.0 μm
Lens: FOV H 50.2°
Focusing Distance: 70 cm
Weight: ~ 90 g
Part#: LI-OV2311-IR-GMSL2-050H
USB 3.0 EVA Kit Part#: LI-USB30-OV2311-IR-GMSL2-050H

Technical Inquires:

If you need to download the driver, please contact:[email protected]

In Cabin Automotive
– Gesture Recognition
– Iris Scanning
– Head Roll
– Eye Tracking
– Augmented Reality
– Machine Vision

Source Code in C#
Capture & Display
Support register access function

Recommended With