FAW-1233-10

$65.00

Description

 

FAW-1233 Spec 
FAW-1233-01 Micro Coax I-PEX Cable: 100mm
FAW-1233-02 Micro Coax I-PEX Cable: 200mm
FAW-1233-03 Micro Coax I-PEX Cable: 300mm
FAW-1233-04 Micro Coax I-PEX Cable: 400mm
FAW-1233-05 Micro Coax I-PEX Cable: 500mm
FAW-1233-07 Micro Coax I-PEX Cable: 700mm
FAW-1233-10 Micro Coax I-PEX Cable: 1000mm

You may also like…

简体中文English