$599.00
Camera Specification |
---|
USB 3.0 Camera Datasheet |
USB 3.0 Camera Setup Guide |
Features | |
---|---|
Dual OV4689 4M pixels CMOS Sensor | |
Supports Stereoscopic Mode | |
Great color YUV data | |
USB 3.0 real time streaming | |
Active pixels: | 2688 (H) x 1520 (V) |
Frame rate: | 30 fps with Dual 1080p |
Optical format: | 1/3" |
Pixel size: | 2.0 x 2.0 µm |
Power: | USB 3.0 + 5 VDC power source |
Part#: | LI-OV580-STEREO |
Application |
---|
Machine Vision |
3-D Gesture Control |
Medical Camera |
Video Conference |
Scientific Camera |