Intel RealSense Stereo Depth Camera
$399.00
Intel RealSense Stereo Depth Camera
CAUTION: WHEN IN USE, DO NOT STARE AT THE DEVICE OR VIEW DIRECTLY WITHOUT EYE PROTECTION.
Camera Specification |
---|
LI-DS5-OV9281-ST Camera Datasheet |
Features | |
---|---|
2nd Generation Stereo Depth Camera | |
2nd Generation dedicated Intel® RealSenseTM Vision Processor with advanced algorithms | |
USB 3.0 Super Speed support | |
UVC compliance | |
Dual Camera | |
Global Shutter | |
Depth stream supported | |
Baseline: | 80mm |
M12 Lens: | FOV H 90° |
USB Connector: | Type C |
Camera size: | 122mm x 34mm |
Weight: | 162g |
Part#: | LI-DS5-OV9281-ST |
Intel RealSense Viewer | Click Here |
Application |
---|
Drones |
Robots |
Home & Surveillance |
Virtual Reality |
PC Peripherals |