Leopard Imaging is the first and only embedded vision solutions provider in North America to provide total sensor plus image signal processor (ISP) solutions using OMNIVISION’s latest OA8000 and OAX8000 application specific integrated circuits (ASICs). With full support of the two systems, Leopard Imaging and OMNIVISION will work closely to enable autonomous driving, robotics, IoT, drones, and other autonomous applications by integrating powerful OMNIVISION processors with high performance image sensors into various AI systems. This collaboration includes hardware and software development, image tuning, and one-stop shop customization design and manufacturing services for clients.
Click here for a complete list of features
OMNIVISION’s OA8000 is the industry first, ultra-low-power AI-enabled video processor supporting OMNIVISION’s various high-resolution RGB and RGB-IR sensors, which are capable of deep learning inferences on the edge. The OA8000’s core consists of a powerful neural processor unit (NPU) with 1K MAC of neural network (CNN) acceleration at a high frame rate and low power consumption. Together with Leopard Imaging embedded vision design and manufacturing expertise and technical support, the edge computing in machine vision will be taken to an entirely new level.
Automotive
In 2021, Leopard Imaging released a series of driving monitoring system (DMS) cameras and is ready to empower more automotive clients with OAX8000. OMNIVISION’s OAX8000 provides the automotive industry’s unique DMS processor with on-chip DDR3 SDRAM memory (1Gb). This is also the only dedicated DMS processor to integrate a NPU and ISP, which provide dedicated processing speeds up to 1.1 trillion operations per second for eye gaze and eye tracking algorithms.
Security Cameras
Robotics
IoT
AR/VR
Drone
OA8000 Board Back View
OA8000 Board Front View
For more information, please contact sales at sales@leopardimaging.com
Board Specification | ||||
---|---|---|---|---|
LI-OA8000-MB Datasheet |
Technical Features | ||||
---|---|---|---|---|
Main board for OmniVision OA8000 artificial intelligence video processor | ||||
Storage: – 256Mb serial flash memory with Quad SPI/QPI – 1Gb serial NAND flash memory – 1 Micro SD card interface | ||||
Video encoder: – High-profile advanced video encoder – JPEG encoder for still pictures | ||||
Neural network accelerator: – 1K MAC NPU – SIMD pixel processor | ||||
Camera interfaces: – 4-lane or 2-lane MIPI CSI-2 – Supports up to 5MP image sensor | ||||
Wireless: 2.4GHz and 5GHz WIFI | ||||
Size: 88.0 (L) x 60.0 (W) | ||||
Operating temperature: -20℃ ~ +70℃ | ||||
Weight: ~ 28 g | ||||
Part#: LI-OA8000-MB |
Interfaces | ||||
---|---|---|---|---|
1x 4-lane MIPI CSI-2 RX port | ||||
1x 2-lane MIPI CSI-2 TX port | ||||
1 x USB2.0 Micro-B interface | ||||
1 x Micro SD card interface | ||||
1 x UART & JTAG interface | ||||
WIFI Antenna chip included for wireless communication |