Leopard Imaging Hawk 3D Depth Camera
Leopard Imaging in collaboration with NVIDIA is delivering cost-effective 3D stereo imaging solutions that provide real-time, accurate depth perception, giving developers the high-quality results needed to build and deploy edge AI and robotics applications.
The Hawk Camera offers a wide horizontal field of view of 120 and integrates dual OnSemi AR0234CS RGB image sensors with an active-pixel array of 1920 (H) x 1200(V) to support full HD video up to 120 fps. The dual performance in any high-vibration environments that the robot may encounter. This is coupled with a 6-axis IMU for highly accurate (sub-microsecond) timestamping of the camera frames relative to the IMU which is needed for high-precision robotics perception.

Leopard Imaging, an Elite Partner in the NVIDIA Jetson ecosystem, enhances the imaging quality with active alignment (AA) technolgy through its powerful manufacturing capabilities. Leopard Imaging’s full integration services will help customers incorporate the HAWK Camera into a full range of robotics projects and deployments.
Click Here to learn more
Applications

Virtual Reality

Positional Tracking

3D Scanning

Gesture Recognition

Augmented Reality

Machine Vision

Biometrics

Iris Scanning

Bar Code Scanner
Camera Specification |
---|
LI-AR0234CS-STEREO-GMSL2 Camera Datasheet |
Features | |
---|---|
ON Semiconductor CMOS Image Sensor AR0234CS | |
Color Sensor | |
GMSL2 Serializer | |
GMSL2 Serial Coax Interface with PoC | |
Lens: | FOV H 121.5° |
Resolution: | 1920 (H) x 1200 (V) |
Recommended Working Distance: | 1.0 ~ 8.0 m |
Frame Rate: | 60 fps @ 1920 × 1200 |
Optical Format: | 1/2.6″ |
Pixel Size: | 3.0 x 3.0 μm |
Baseline: | 150 ± 0.1 mm |
Power Supply Range: | 9 ~ 19 VDC |
Part#: | LI-AR0234CS-STEREO-GMSL2-30 |
USB 3.0 EVA Kit Part#: | LI-USB30-AR0234CS-STEREO-GMSL2-30 |
USB 3.0 EVA Kit SDK Supported |
---|
Camera Tool Source Code in C# |
Capture & Display |
Register Access Function |
Application |
---|
Bar Code Scanner |
Gesture Recognition |
3D Scanning |
Positional Tracking |
Iris Scanning |
Augmented Reality |
Virtual Reality |
Biometrics |
Machine Vision |