Leopard Imaging Driver Monitoring System (DMS) Cameras and Occupant Monitoring System (OMS) Cameras

Leopard Imaging Driver Monitoring System (DMS) cameras and Occupant Monitoring System (OMS) Cameras provide a real-time evaluation of the presence and the state of the driver and occupants.
DMS cameras can help alert the driver and intervene to manage the control of the vehicle when there is a potential danger from the driver being distracted with tiredness or the cell phone. The driver monitoring system ensures that the driver is prepared to take control of the vehicle when the situation dictates.
Beyond the driver, OMS cameras can be valuable to understand their condition and even to provide a tailored environment specific to an identified occupant.
Please contact us for more information.
Applications

Gesture Recognition

Iris Scanning

Head Roll

Eye Tracking

Augmented Reality

Machine Vision
Product Features
LI-OV2311-IR-GMSL2-050H
Features | |
---|---|
OmniVision 2 MP CMOS Sensor OV2311 | |
Output YUV (YUYV) data | |
Monochrome sensor | |
Global shutter | |
GMSL2 MAX9295A serializer | |
940 nm IR filter | |
Active Pixel: | 1600 (H) x 1300 (V) |
Optical Format: | 1/2.9″ |
Pixel Size: | 3.0 x 3.0 μm |
Lens: | FOV H 49.8° |
Weight: | ~ 90 g |
Part#: | LI-OV2311-IR-GMSL2-050H |
USB 3.0 EVA Kit Part#: | LI-USB30-OV2311-IR-GMSL2-050H |
LI-AR0144IVEC-GMSL2-055H
Features | |
---|---|
ON Semiconductor AR0144 Sensor | |
Output YUV (YUYV) data | |
Monochrome sensor | |
Global shutter | |
GMSL2 MAX9295A serializer | |
940 nm IR coating | |
Resolution: | 1280 (H) x 800 (V) |
Optical Format: | 1/4″ |
Pixel Size: | 3.0 x 3.0 μm |
Lens: | FOV H 55.6° |
Weight: | ~ 93 g |
Part#: | LI-AR0144IVEC-GMSL2-055H |
USB 3.0 EVA Kit Part#: | LI-USB30-AR0144IVEC-GMSL2-055H |
ST-VG5761-REV-A-BOX
Features
STMicroelectronics 2.3MP HDR Global Shutter Image Sensor VG5761
8-bit / 10-bit / 12-bit / 14-bit / 16-bit RAW data
Monochrome sensor
Global shutter
940nm VCSEL included
Resolution: 1944 (H) x 1204 (V)
Optical format: 1/2.5″
Rev No.: Rev A
Part#: LI-ST-VG5761-MONO-DMS-T
LI-AR0239-GW-OMS-GMSL2-173H
Features | |
---|---|
ON Semiconductor CMOS Image Sensor AR0239 | |
GEO SEMI GW5400 ISP | |
Maxim MAX9295A Serializer | |
Lens: FOV H 137.54° | |
GMSL2 Serial Coax Interface with PoC | |
Resolution: | 1920 (H) × 1080 (V) |
Optical Format: | 1/2.7″ |
Pixel Size: | 3.0 x 3.0 μm BSI |
Power Consumption: | TBD |
Size: | 120.0 (L) × 28.0 (W) × 41.4 (D) mm |
Part#: | LI-AR0239-GW-OMS-GMSL2-137H |
LI-OV2311-VCSEL-OMS-GMSL2-173H
Features
OmniVision CMOS Image Sensor OV2311
10-bit RAW data
Monochrome sensor
Global shutter
GMSL2 MAX9295A serializer
940 nm IR filter
Resolution: 1600 (H) x 1300 (V)
Optical Format: 1/2.9″
Pixel Size: 3.0 x 3.0 μm
Lens: FOV H 173°
Weight: ~ 95 g
Part#: LI-OV2311-VCSEL-OMS-GMSL2-173H
USB 3.0 EVA Kit Part#: LI-USB30-OV2311-VCSEL-OMS-GMSL2-173H
LI-VG1761-GMSL2-DMS
Features
STMicroelectronics HDR RGB-IR Global Shutter Image Sensor VG1762
8-bit / 10-bit / 12-bit / 14-bit / 16-bit RAW data
Global shutter
940nm VCSEL included
Color / Mono: RGB-IR
Dynamic Range: 96 dB
Resolution: 1944 (H) x 1204 (V)
Optical Format: 1/2.5″
Rev No.: Rev A
Part#: LI-ST-VG1762-RGBIR-OMS/DMS-T
LI-USB30-ST-VG5761-REV-B-CAM
Features | |
---|---|
STMicroelectronics 2.3MP HDR Global Shutter Image Sensor VG5761 | |
8-bit / 10-bit / 12-bit / 14-bit / 16-bit RAW data | |
Monochrome sensor | |
Global shutter | |
Maxim MAX9295A/B GMSL2 serializer | |
940 nm IR filter | |
Resolution: | 1944 (H) x 1204 (V) |
Optical Format: | 1/2.5″ |
Pixel Size: | 3.2 x 3.2 μm |
Lens: | FOV H 65° |
VCSEL: | Included |
Rev No.: | Rev B |
Part#: | LI-ST-VG5761-MONO-DMS |
USB 3.0 EVA Kit Part#: | LI-USB30-ST-VG5761-MONO-DMS |
ST-VG5761-REV-B-CAM
Features | |
---|---|
STMicroelectronics 2.3MP HDR Global Shutter Image Sensor VG5761 | |
8-bit / 10-bit / 12-bit / 14-bit / 16-bit RAW data | |
Monochrome sensor | |
Global shutter | |
Maxim MAX9295A/B GMSL2 serializer | |
940 nm IR filter | |
Resolution: | 1944 (H) x 1204 (V) |
Optical Format: | 1/2.5″ |
Pixel Size: | 3.2 x 3.2 μm |
Lens: | FOV H 65° |
VCSEL: | Included |
Rev No.: | Rev B |
Part#: | LI-ST-VG5761-MONO-DMS |
USB 3.0 EVA Kit Part#: | LI-USB30-ST-VG5761-MONO-DMS |