Leopard Imaging and eYs3D Jointly Develop First GMSL & GMSL2 3D Depth Cameras
Leopard Imaging also broadens its stereo depth camera portfolio, building on eYs3D vision technology
FREMONT, CA / ACCESSWIRE / August 5, 2021 /Leopard Imaging Inc., a leading global provider of embedded camera design and manufacturing, and eYs3D, the silicon-centric image solution provider enabling enhanced computer vision, are jointly developing the first GMSL & GMSL2 3D depth cameras.
These cameras are well suited for autonomous mobile operation, enabling them to provide visual data rapidly across large areas including outdoor environments and expansive manufacturing floors.
These are SerDes (Serializer/Deserializer) cameras that carry high-speed video, bidirectional control data, and power over a single coaxial cable and can be used for longer distances. These are IP67-certified cameras compatible with embedded platforms such as the NVIDIA® Jetson AGX Xavier™ developer kit.
With eYs3D stereo depth sensing technology, the cameras incorporate dual RGB sensors for various resolutions of RGB and depth map output at USB, making the products ideal for development and production of 3D sensing and capture products.
The three cameras, which can be ordered from Leopard Imaging, include:
- LI-HD-3D-115H — a high-definition stereo depth camera with 100-degree FoV for SLAM and wide-angle depth capture. The camera includes 2 RGB sensor pairs for various resolutions of stereo RGB and depth map output at USB. Global shutter sensor and wide angle setting makes the product ideal for Robot, AGV/AMR, and last-mile delivery package sorting, as well as fast motion depth capturing development.
- LI-HD-3D-056H — a high-definition stereo depth camera with 50-degree FoV. This offers high accuracy of depth data creation at optimal range and is ideal for object and scene understanding in the field of AIoT, smart entry control systems and industrial Robotics camera systems.
- LI-VGA-3D-63H — a cost-effective entry level stereo depth camera with lower resolution and a 60-degree depth FoV setting. The light-weight compact design is perfect for mobile and wearable device depth sensing, facial recognition, nursing home fall detection, and smart gate control applications.