M12 Mega-Pixel LENS

6016-650-54
M12xP0.5, 1/3", 6.0mm Focal Length, F# 1.6, 4-Element, FOV 54º, 650nm IR Cutting Filter

Detail Spec: Click here



M13B0618WR5
M12xP0.5, 1/3", 6.0mm Focal Length, F# 1.8, 5-Element, FOV D/H/V, 60º/48º/34.5º, , 650nm IR Cutting Filter

Detail Spec: Click here

N118B05518W
M12xP0.5, 1/1.8", 5.5mm Focal Length, F# 1.8, 8-Element, FOV D/H/V, 76º/64.5º/51º, , 650nm IR Cutting Filter

Detail Spec: Click here

M13B04218WR1
M12xP0.5, 1/3", 4.2mm Focal Length, F# 1.8, 5-Element, FOV D/H/V, 89º/71º/49.5º, , 650nm IR Cutting Filter

Detail Spec: Click here

3620-650-90
M12xP0.5, 1/3", 3.6mm Focal Length, F# 2.0, 4-Element, FOV 90º, , 650nm IR Cutting Filter

Detail Spec: Click here

2920-650-120
M12xP0.5, 1/3", 2.9mm Focal Length, F# 2.0, 4-Element, FOV 120º, , 650nm IR Cutting Filter

Detail Spec: Click here



M125B02620WM12
M12xP0.5, 1/2.5", 2.6mm Focal Length, F# 2.0, 7-6-Element, FOV D/H/V 160º/
/123.2º/90º, FOV D 132º for 1/3" sensor, 650nm IR Cutting Filter

Detail Spec: Click here


                       
                       
2726-650-137
M12xP0.5, 1/3", 2.7mm Focal Length, F# 2.6, 5-Element, FOV D 137º, , 650nm IR Cutting Filter

Detail Spec: Click here


1218-16-650-200
M12xP0.5, 1/3", 1.2mm Focal Length, F# 1.8, 6G-Element, FOV 200º, , 650nm IR Cutting Filter

Detail Spec: Click here



LI-M12-10MM
Standard Metal M12 lens mount, 10mm height

Detail Spec: Click here



LI-M12-15MM
Standard Metal M12 lens mount, 15mm height

Detail Spec: Click here