LI-VCAM-M034
LI-VCAM-M034 Video Camera

Features:
  • Built-in ISP
  • Support Standalone Video NTSC/PAL Output
  • Support 8-bit YUV Digital Video Output
  • Support 720p30fps YUV Video
  • Option: De-warp for Fish-eye lens
  • Support Wide Dynamic Range (WDR)
  • Support M12(Standard in module) or CS mount lens
  • Module Size: 32mm x 32mm
  • Mounting hole pitches: 28mmx28mm
  • Application:
  • Door Intercom Camera
  • Video Conference Camera
  • Surveillance IP Camera
  • Car Black Box
  • Video output Interface & Part Numbers
  • 4-pin 2.0mm pitch Molex connector - FH2
  • PIN#1: +12VDC
  • PIN#2: Power Ground
  • PIN#3: Video_Out
  • PIN#4: Video Ground
  • Accessory:  
  • +12VDC Power Supply: LI-PS12-01
  • Video-Power Combo Cable: LI-VP-01
  • 60mm Flex Cable: LI-FLEX03
  • Lens: Different FOV Lens
  • Aptina DEMO2 Adapter Board: LI-DEMO2-AP0100
  • Ordering Part Numbers (FoV):
  • LI-VCAM-M034-60
  • LI-VCAM-M034-90
  • LI-VCAM-M034-120
  • LI-VCAM-M034-200

  •  
    Video Power Combo Cable

    M12 Lens

    YUV Digital Video Output Interface - FH1
  • 36-pin Molex Connector: 52559-3652
  • No. Name No. Name No. Name No. Name
    1 D15 10 D1 19 D8 28 PCLK
    2 D14 11 GND 20 D9 29 GND
    3 NC 12 GND 21 D10 30 NC
    4 RST 13 D2 22 D11 31 GND
    5 NC 14 D3 23 D12 32 5V
    6 NC 15 D4 24 D13 33 5V
    7 SDA 16 D5 25 LV 34 NC
    8 SCL 17 D6 26 FV 35 NC
    9 D0 18 D7 27 GND 36 NC




    M034 Video Module - M12 Lens


    M034 Video Module Back

    M034 Video Module - CS Lens