LI-USB30-V034MB
LI-USB30-V034MB WVGA Global Shutter USB 3.0 Box Camera

Features:
  • Aptina MT9V034 WVGA Mono Sensor
  • Active pixel: 752H x 480V
  • Frame rate: 60fps
  • Optical format: 1/3"
  • Pixel size: 6.0x6.0um
  • Global Shutter for high speed application
  • Monochrome
  • RAW data USB 3.0 real time streaming
  • CS lens mount support (Not include Lens)
  • USB 3.0 interface
  • Power: USB 3.0 +5VDC power source
  • Compact size: 30mmx30mm
  • Accessories: Trigger Cable: LI-USB3-TRIG-CABLE
  • Part#: LI-USB30-V034MB

  • SDK Supported:
  • Source Code in C#
  • Support External Trigger or Software Trigger
  • Capture & Display
  • OpenCV supported through Emgu
  • RAW to RGB Conversion
  • Save file as BMP & RAW format

  • Application:
  • Machine Vision
  • Medical Camera
  • Scientific Camera

  • Camera Specification:
  • USB 3.0 Camera Datasheet
  • USB 3.0 Camera User's Guide
  • USB 3.0 Camera Setup Guide






  •                                



    V034 USB 3.0 Camera


    V034 USB 3.0 Camera


               
    Trigger Cable