LI-USB30-CCD285
LI-USB30-CCD285 1.5M USB 3.0 Camera

Features:
  • Sony ICX285 Progressive Scan CCD Image Sensor
  • Active pixel: 1360H x 1024V
  • Frame rate: 15fps
  • Optical format: 2/3"
  • Pixel size: 6.45umx6.45um
  • CCD for high speed application
  • Ultra Low Noise
  • RAW data USB 3.0 real time streaming
  • CS / M12 lens mount support
  • USB 3.0 interface
  • Power: USB 3.0 +5VDC power source
  • Compact size: 32mmx32mm
  • Part#: LI-USB30-CCD285

  • SDK Supported:
  • Source Code in C#
  • Support Software Trigger
  • Capture & Display
  • OpenCV supported through Emgu
  • RAW to RGB Conversion
  • Save file as BMP & RAW format

  • Application:
  • Machine Vision
  • Medical Camera
  • Scientific Camera

  • Camera Specification:

  • USB 3.0 Camera Datasheet
  • USB 3.0 Camera User's Guide
  • USB3.0 Camera Setup Guide


  •            





                                   



    CCD 285 USB 3.0 Camera


    CCD285 USB 3.0 Module