LI-USB30-C570X
LI-USB30-C570X 2M Global Shutter USB 3.0 Camera

Features:
  • e2v EV76C570 2M pixels CMOS Color / Mono Sensor
  • Active pixel: 1600H x 1200V
  • Frame rate: 60fps
  • Optical format: 1/1.8"
  • Pixel size: 4.5umx4.5um
  • Global Shutter for high speed application
  • RAW data USB 3.0 real time streaming
  • CS / M12 lens mount support (Default: M12 lens)
  • USB 3.0 interface
  • Power: USB 3.0 +5VDC power source
  • Compact size: 26mmx26mm
  • Color Part#: LI-USB30-C570C
  • Mono Part#: LI-USB30-C570M
     
  • SDK Supported:
  • Source Code in C#
  • Support External Trigger or Software Trigger
  • Capture & Display
  • OpenCV supported through Emgu
  • RAW to RGB Conversion
  • Save file as BMP & RAW format

  • Application:
  • Machine Vision
  • Medical Camera
  • Scientific Camera

  • Camera Specification:

  • USB 3.0 Camera Datasheet
  • USB 3.0 Camera User's Guide
  • USB3.0 Camera Setup Guide







  • Color Model: 

    Mono Model: 



    C570 USB 3.0 Camera


    C570 USB 3.0 Module