LI-USB30-AR1820CB
LI-USB30-AR1820CB 18M USB 3.0 Box Camera

Features:
  • Aptina AR1820 18M pixels Color Sensor
  • Active pixel: 4912H x 3684V
  • Frame rate: 18M@4fps, 1080p@30fps
  • Optical format: 1/2.3"
  • Pixel size: 1.25x1.25um
  • RAW data USB 3.0 real time streaming
  • CS lens mount support (Not include lens)
  • USB 3.0 interface
  • Power: USB 3.0 +5VDC power source
  • Compact size: 30mmx30mm
  • Accessories: Trigger Cable: LI-USB3-TRIG-CABLE
  • Part#: LI-USB30-AR1820CB

  • SDK Supported:
  • Source Code in C#
  • Capture & Display
  • OpenCV supported through Emgu
  • RAW to RGB Conversion
  • Save file as BMP & RAW format

  • Application:
  • Machine Vision
  • Medical Camera
  • Scientific Camera

  • Camera Specification:
  • USB 3.0 Camera Datasheet
  • USB 3.0 Camera User's Guide
  • USB 3.0 Camera Setup Guide







  •                                



    AR1820 USB 3.0 Camera


    AR1820 USB 3.0 Camera

               
    Trigger Cable