LI-OV7725-USB-72

Product Description
  • Support VGA video streaming
  • Supper Low Light Sensitivity
  • MJPEG compression
  • USB 2.0 compliance
  • Size: 40mmx30mm
  • Low cost with high quality
  • Customized based on customer's specs
  • Detail Spec: Click here
  • Lens Specification
  • Focusing Range: 60cm to infinity
  • Focal Length: 2.8mm
  • F Number: 2.6
  • Fov (H): 72°
  • TV Distortion: <-40%
  • Sensor: OV7725
  • Interface
    5 Pin USB Connector
    Pin No. Name
    1 USB_5V
    2 USB_DM
    3 USB_DP
    4 NC
    5 Shield_Ground
     
    VGA USB Camera