LI-OV10640-490-GMSL
LI-OV10640-490-GMSL 720p HDR GMSL Serial Camera

Features:
  • OV10640 with OV490 HDR Sensor
  • Active pixel: 1280H x 1080V
  • Frame rate: 30fps
  • Optical format: 1/2.56"
  • Pixel size: 4.2x4.2um
  • Support WDR (Wide Dynamic Range)
  • Coax Serial real time streaming
  • M12 lens
  • GMSL Serial Coax Interface with PoC
  • Power: PoC +4 ~ 12VDC power source
  • Compact size: 30mmx30mmx20mm
  • Waterproof Fakra Interface Box
  • OV490 for HDR YUV Streaming
  • Part#: LI-OV10640-490-GMSL-xxxH (FOVH 55/115)  
  • USB 3.0 EVA Kit Part#: LI-USB30-OV10640-490-GMSL-115H 
               
  • USB 3.0 EVA Kit SDK Supported:
  • Source Code in C#
  • Capture & Display

  • Application:
  • Automotive Camera
  • Machine Vision
  • Medical Camera
  • Video Conference
  • Scientific Camera

  • Camera Specification:
  • OV10640+OV490 GMSL Fakra Box Camera Datasheet





  •            
    AR0231 USB 3.0 Serial Camera Kit, 
    • Kit Part#: LI-USB30-OV10640-490-GMSL-115H
    • Power over Cable: +5VDC
    • Transmit 15 meter 1080p30fps video through
    • Automotive Camera
    • Kits include:
      • Serial Camera: LI-OV10640-490-GMSL-115H
      • DeSer board: LI-TESTER-NV
      • USB 3.0 Controller: LI-USB30-CNTL
      • Fakra Coax Cable
               



    FOVH 55:


    FOVH 115:
     

    USB 3.0 Kit:
     



    OV10640+OV490 Camera with Cable