LI-OV10635-SER-FAK
LI-OV10635-SER-FAK 720p WDR GMSL Serial Camera

Features:
  • Omnivision OV10635 1M pixels Sensor
  • Active pixel: 1280H x 800V
  • Frame rate: 30fps
  • Optical format: 1/2.7"
  • Pixel size: 4.2x4.2um
  • Support WDR (Wide Dynamic Range)
  • Tuned YUV data Coax Serial real time streaming
  • CS / M12 lens mount support (Default: M12 lens)
  • GMSL Serial Coax Interface with PoC
  • Power: PoC +5VDC power source
  • Compact size: 26mmx26mm
  • Part#: LI-OV10635-SER-FAK            
  • USB 3.0 EVA Kit Part#: LI-USB30-OV10635-SER-FAK
               
  • USB 3.0 EVA Kit SDK Supported:
  • Source Code in C#
  • Capture & Display

  • Application:
  • Automotive Camera
  • Machine Vision
  • Medical Camera
  • Video Conference
  • Scientific Camera

  • Camera Specification:
  • OV10635 GMSL Fakra Camera Datasheet
  • OV10635 GMSL Fakra Camera USB 3.0 Ki Setup Guide





  •            
    OV10635 USB 3.0 Serial Camera Kit
    • Kit Part#: LI-USB30-OV10635-SER-FAK
    • Power over Cable: +5VDC
    • Transmit 15 meter 720p30fps video through
    • Automotive Camera
    • Kits include:
      • Serial Camera: LI-OV10635-SER-FAK
      • DeSer board: LI-TESTER-NV
      • USB 3.0 Controller: LI-USB30-CNTL
      • Fakra Coax Cable
               



    Fakra GMSL Camera:




    Fakra USB 3.0 EVA Kit:



                OV10635 Fakra GMSL Camera


    OV10635 Fakra GMSL Camera Back-View

         
    OV10635 Fakra GMSL Camera/w Cable