LI-NT99141-USB-AF

Product Description
  • Support 720p@30fps HD video streaming
  • Supper Low Light Sensitivity
  • MJPEG compression
  • YUV streaming
  • Pixel size: 3.0umx3.0um
  • Auto Focusing lens
  • USB 2.0 compliance
  • Size: 95mmx16mm
  • Low cost with high quality
  • Customized based on customer's specs
  • Detail Spec: Click here
  • Lens Specification
  • Focusing Range: 30cm to infinity
  • Focal Length: 3.0mm
  • Auto Focusing Lens
  • F Number: 2.4
  • Fov (D): 72°
  • TV Distortion: <1.5%
  • Sensor: NT99141
  • Interface (Molex: 53398-0571)
    5 Pin USB Connector (Molex: 53398-0571)
    Pin No. Name
    1 USB_5V
    2 USB_DM
    3 USB_DP
    4 NC
    5 Shield_Ground
     
    720p HD USB Camera