M38 Thermal IP Camera Module

  • Overview
  • Specifications
  • User's Guide
  • Software SDK


Product Description

LI-M38-THERMAL - Utilizing technology advances and expansion into high-volume, low cost manufacturing, Leopard Imaging brings affordable Thermal Imaging technology to commercial surveillance and security application.

With a detection range of up to 1km, Leopard Thermal IP Camera employs uncooled 320x240, 17um VOx thermal imaging technology, unlike other surveillance camera, this Thermal IP camera does NOT require any ambient light or illumination. It detects infrared (heat) waves to provide users with superior thermal images in challenging environments, including complete darkness, over water and in dark corners, where threats are difficult to detect due to lighting constraints and weather conditions.

This M38 thermal IP Camera Module is an Internet Protocol (IP) networked solution. conforming to the Open Network Video Interface Forum (ONVIF) standard, which can be accessed by most of ONVIF compliance NVR and VMS.

Features
  • 30fps @ 320x240
  • 320x240 MJPEG/H.264 compression video through IP Network
  • Raw data output for image analytics
  • ONVIF compliant
  • Uncooled Thermal Imaging Technology
  • Don't need any ambient light or illumination
  • 38mmx38mm stacked board size to be ready from OEM production

  • M38 Thermal IP Camera Module
    -
    Part#: LI-M38-THERMAL (Not including Tamarisk 320 Camera head)
    -
    Part#: LI-M38-THERMAL-40 (/w 7.5mm LENS Camera, f/1.2, FOV(H0 x V0): 400x300)           
    - Part#: LI-M38-THERMAL-15 (/w 21mm LENS Camera, f/1.2, FOV(H0 x V0): 150x110)
    - Part#: LI-M38-THERMAL-09 (/w 35mm LENS Camera, f/1.2, FOV(H0 x V0): 90x6.70)
    - Mechanical:



          


    LI-THERMAL-DEV kit Features

     Focal Plane Array
     
     Detector Type
     Uncooled VOx Microbolometer
     Array Size
     320 x 240
     Detector Pitch
     17 um
     Spectral Response
     8 - 14 um (LWIR)
     Sensitivity  <50 mK

     Video  
     Frame Rate
     Configurable for up to 30 or 60fps
     Format  H.264/MJPEG, RAW data
     Gain/Level Control
     Automatic
     Image Polarity
     White Hot/Black Hot, Invert/Revert
     Zoom  4x Digital Zoom with ePan / eTilt

     Communication Interface
     
     Protocols  Ethernet (10/100 BaseT), ONVIF conformant

     Electrical  
     Voltage  12VDC; Power over Ethernet (PoE)
     Power  TBD

     Environmental  
     Operating Temperature
     -40ºC to +55ºC

     Mechanical  
     Dimension (L x H x W)
     TBD
     Weight  TBD

     Optics      
     Lens  Fixed Focus
     Fixed Focus
    Fixed Focus
     HFOV  40º  15º  9º
     f/no.
     1.2  1.1  1.2
     Effective Focal Length (EFL)  7.5 mm
     21 mm
     35 mm

     40º HFOV 15º HFOV  9º HFOV



    Leopard M38 Thermal IP Camera Module Datasheet, Click here




    Leopard Thermal IP Camera Module Dev Kit SDK Download, Click here