LI-ESP870-STEREO-M031
LI-ESP870-STEREO-M031 HD Stereo USB 3.0 Camer a with 3D Depth
Features:
  • Dual MT9M031 CMOS Global Shutter Sensor
  • Active pixel: 1280H x 960V
  • Etron eSP870 processor 
  • Support 3D Depth output 
  • Optical format: 1/3"
  • Pixel size: 3.75x3.75um
  • Support Stereoscopic Mode
  • Great color YUV data
  • USB 3.0 real time streaming
  • Power: USB 3.0 +5VDC power source
  • Compact size
  • Part#: LI-ESP870-STEREO-M031
  • Application:
  • Machine Vision
  • 3-D Gesture Control
  • Medical Camera
  • Video Conference
  • Scientific Camera

  • Camera Specification:
  • USB 3.0 Camera Datasheet
  • USB 3.0 Camera Setup Guide









  •           ESP870 Stereo Camera Stereo Camera