LI-CAM-OV2715
  • Overview
  • Specifications
  • Leopardboard Kit

Product Description

LI-CAM-OV2715 is a high-resolution digital camera board. It incorporates an OmniVision 1/2.7" CMOS digtal image sensor OV2715, with an active imaging pixel array of 1920H x 1080V. the LI-CAM-OV2175 camera board produces extraordinarily clear, sharp digtal pictures, and it is capable of capturing both continuous video and single frame, which makes it the perfect choice for surveillance industry, machine vision industry.

Leopard Imaging provides patches on IPNC-MT5 Ver2.6 to have OV2715 camera board function as standard IP camera with 1080p@30fps, H.264 streaming. The hardware platform includes Leoparboard 36x, LI-VCAMAPTER, and LI-CAM-OV2175 camera board.

Application
  • Digital video camera development
  • High resolution surveillance IP netowrk camera
  • High resolution video conference camera

  • Features
  • 1/2.7" 1080p CMOS HD Digital Imager
  • Active imaging pixels: 1920 H x 1080 V
  • Pixel size: 3μm x 3μm
  • 10-bit digital output with line and frame synchronization
  • Support 1080 @ 30fps on Leopardboard 368
  • Simple two-wire serial interface
  • Superior low-light performance
  • Low noise CMOS imaging technology that achieves CCD image quality
  • Direct interface to TI IP camera
  • Interface to Leopardboard 36x with LI-VCAMADPATER board
  • High resolution standard M12 lens


  • Leopardboard Kit

    This Module support Leopardboard 365 or Leopardboard 368 with adapter board. The kit includes the followings:

  • Leopardboard 368: LI-TB02
  • Leopardboard Adapter: LI-VCAMADAPTER
  • 36-pin Flex Cable: LI-FLEX03
  • Camera boards: LI-CAM-XXX
  • Serial Debugger Cable: LI-SER-01
  • +5VDC Power Adapter: LI-PS5-01