LI-CAM-OV2715-1.8
  • Overview
  • Specifications
  • Leopardboard Kit

Product Description

LI-CAM-OV2715-1.8 is a high-resolution digital camera board. It incorporates an OmniVision 1/2.7" CMOS digital image sensor with an active imaging pixel array of 1920H x1080V. The LI-CAM-OV2715-1.8 camera board produces extraordinarily clear, sharp digital pictures, and it is capable of capturing both continuous video and single frame which makes it the perfect choice for surveillance industry, machine vision industry.

It supports 1080p@30fps., H.264 streaming on Leoparboard 368 IPNC platform.

Application
  • Digtial video camera development
  • High resolution surveillance IP network camera
  • High resolution video conference camera

  • Features
  • 1/2.7" native 1080p CMOS HD digital imager
  • Active imaging pixels: 1920H x 1080V
  • Pixel size: 3μm x 3μm
  • 10-bit digital output with line and frame synchronization
  • Support 1080p @ 30fps
  • Simple two-wire serial interface
  • Superior low-light performance
  • Low noise CMOS imaging technology that achieves CCD image quality
  • Direct interface to TI IP camera


  • Leopardboard Kit

    This Module supports DM385 IP Camera with 1.8V I/O voltage.