LI-CAM-OV10640P-1.8
                                  

Product Description

LI-CAM-OV10640P-1.8 is a high-resolution digital camera board. It incorporates an OmniVision 1/2.56" CMOS digital image sensor with an active imaging pixel array of 1280H x1080V. The LI-CAM-OV10640P-1.8 camera board produces extraordinarily clear, sharp digital pictures, and it is capable of capturing both continuous video and single frame which makes it the perfect choice for surveillance industry, machine vision industry.

It supports 720p@30fps., H.264 streaming on Leoparboard 368 IPNC platform.

Application
  • Digtial video camera development
  • High resolution surveillance IP network camera
  • High resolution video conference camera

  • Features
  • 1/2.56" 1.3M CMOS HD digital imager                  
  • Pixel size: 4.2μm x 4.2μm
  • 12-bit digital output with line and frame synchronization
  • Support 720p @ 30fps
  • Simple two-wire serial interface
  • Superior low-light performance
  • Low noise CMOS imaging technology that achieves CCD image quality
  • Direct interface to TI IP camera
  • Detail Spec, click here


  • Leopardboard Kit

    This Module supports DM385 IP Camera with 1.8V I/O voltage.