LI-CAM-OV10633
  • Overview
  • Specifications
  • Leopardboard Kit

Product Description

LI-CAM-OV10633 is a high-resolution digital camera board. It incorporates an OmniVision 1/2.7" WDR CMOS digital image sensor OV10633, with an active imaging pixel array of 1280H x 800V. The Li-CAM-OV10633 camera board produces extraordinarily clear, sharp digital pictures, and it is capable of capturing both continuous video and single frame, which makes it the perfect choice for surveillance industry, machine vision industry.

Leopard Imaging provides patches on IPNC-MT5 Ver2.6 to have OV10633 camera board function as standard IP camera with 720p@30fps, H.264 streaming. Hardware platform includes Leopardboard 36x, LI-VCAMADAPTER, and LI-CAM-10633 camera board.

Application
  • Digital video camera development
  • High resolution surveillance IP netowrk camera
  • High resolution video conference camera

  • Features
  • 1/2.7" WDR CMOS HD Digital Imager
  • Active imaging pixels: 1280 H x 800 V
  • Pixel size: 4.2μm x 4.2μm
  • 10-bit raw, 8-/10-bit YUV422
  • Simple two-wire serial interface
  • Superior low-light performance
  • Low noise CMOS imaging technology that achieves CCD image quality
  • Direct interface to TI IP camera
  • Interface to Leopardboard 36x with LI-VCAMADPATER board
  • High resolution standard M12 lens


  • Leopardboard Kit

    This Module support Leopardboard 365 or Leopardboard 368 with adapter board. The kit includes the followings:

  • Leopardboard 368: LI-TB02
  • Leopardboard Adapter: LI-VCAMADAPTER
  • 36-pin Flex Cable: LI-FLEX03
  • Camera boards: LI-CAM-XXX
  • Serial Debugger Cable: LI-SER-01
  • +5VDC Power Adapter: LI-PS5-01